myHARTING Login
Konfigureerijad
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Accessories
Protection covers
09 30 010 5404
Osa number: 09 30 010 5404
Han 10B-Metallkappe
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Protection cover
for bearing pedestal
10 B
Single locking lever
Metal
Degree of protection: IP65
Notes
Compare
Osa number: 09 30 010 5404
Han 10B-Metallkappe
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Identification
Category
Accessories
Series of hoods/housings
Han
®
B
Type of accessory
Protection cover
Description of the accessory
for bearing pedestal
Version
Size
10 B
Locking type
Single locking lever
Technical characteristics
Limiting temperature
-40 ... +125 °C
Degree of protection acc. to IEC 60529
IP65
Material properties
Material (accessories)
Metal
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Commercial data
Packaging size
1
Net weight
59.9 g
Country of origin
Germany
European customs tariff number
85389099
GTIN
5713140045279
eCl@ss
27440208 Cap for industrial connectors
ETIM
EC002314
UNSPSC 24.0
39121467
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (Tšehhi)
PDF (Saksa)
PDF (Hispaania)
PDF (Taani)
PDF (Prantsuse)
PDF (Ungari)
PDF (Jaapani)
PDF (Itaalia)
PDF (Inglise)
PDF (Hollandi)
PDF (Korea)
PDF (Poola)
PDF (Rumeenia)
PDF (Vene)
PDF (Rootsi)
PDF (Türgi)
PDF (Hiina (trad.))
PDF (Hiina)
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
DXF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näita teavet
Peida teave
Download Settings
PDF (Inglise)
Laadi alla
Näita teavet
Peida teave
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
Näita teavet
Peida teave
Download Settings
STEP
JT
Laadi alla
Näita teavet
Peida teave
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
2D/3D Multi CAD Data
Näita teavet
Peida teave
Download Settings
Laadi alla
Näita teavet
Peida teave
Over 60 native formats of 2D and 3D CAD data for all common CAx tools. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Zuken E³.series (2019+)
Näita teavet
Peida teave
Laadi alla
Näita teavet
Peida teave
ZUKEN E3.series data from the ZUKEN Component Cloud for or quick and easy use of HARTING products in ZUKEN E³.series (2019+). The library data includes all important information such as:
Fastening points
Symbols
Alternative views
Technical parameters
Classifications
Part numbers
...
Click
here
for further information.
EPLAN Data Portal
Näita teavet
Peida teave
Laadi alla
Näita teavet
Peida teave
EPLAN Data in the EPLAN Data Portal for a quick and easy integration of HARTING products in EPLAN Electric P8 and EPLAN Pro Panel. The data sets comply with the current EPLAN Data Standard (EDS) and consist of one or more of the following data types:
Commercial data
Logical macros
3D graphics data
Connection point pattern
Function templates
Drilling pattern
DXF data
Lists of accessories
Click
here
for further information.
Further Documents
Asset Administration Shell
Näita teavet
Peida teave
Download Settings
AAS
Laadi alla
Näita teavet
Peida teave
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
Chapter Accessories for Hoods and Housings / Han® Inserts
Laadi alla
Industrial Connectors Han®
Laadi alla
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare