The configurator is not optimized for your screen resolution

To enable our configurator to provide complex solutions in simple, clear steps, a screen width of more than 1,000 px is required.

Dummy title

Dummy content
Industrial Connectors Han®: 
Solution details
AssemblyJSON: {"addLabel":[],"characteristics":null,"view":{"type":"explosion"},"configid":"","assembly":[{"CS":"HOUSING","termination":"","fclass":"HOOD","parent":".","ref":"HOOD","file":"","matnr":"19302100447","id":"1","position":""},{"CS":"HOOD","termination":"TRM_CRIMP","fclass":"TOP_INSERT","parent":"1","ref":"INSERT","file":"","matnr":"09162423101","id":"2","position":""},{"CS":"HOOD","termination":"","fclass":"BASE","parent":"1","ref":"HOUSING","file":"","matnr":"19302100756","id":"3","position":""},{"CS":"HOUSING","termination":"TRM_CRIMP","fclass":"BOT_INSERT","parent":"3","ref":"INSERT","file":"","matnr":"09162423001","id":"4","position":""}],"addComponent":[],"language":"en","cable":null,"export":[]}
Product List
  • Han 10B-HMC-gg-R-M32
    Han 10B-HMC-gg-R-M32
    19 30 210 0447
  • Han 42DD-HMC-F-C
    Han 42DD-HMC-F-C
    09 16 242 3101
  • Han 42DD-HMC-M-c
    Han 42DD-HMC-M-c
    09 16 242 3001
  • Han 10B-HMC-KG-LB-M25
    Han 10B-HMC-KG-LB-M25
    19 30 210 0756

Contact information















Marked fields have to be filled in Submit