Matching Products
Matching Products NEW
Tools
2
Artikelnummer: 15 39 014 0602 000
har-flex Board IDC 14p cable guide
har-flex Board IDC 14p cable guide

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Kabelgeleiding
Vloeibaar kristalpolymeer (LCP)
Zwart
Notes
Compare
Artikelnummer: 15 39 014 0602 000
har-flex Board IDC 14p cable guide
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
2
Productdetails
Identification
  • Category Accessories
  • Series har-flex®
  • Identification Board IDC
  • Type of accessory Cable guide
Version
  • Number of contacts 14
Technical characteristics
  • Contact spacing (termination side) 0.635 mm
  • Limiting temperature -55 ... +125 °C
Material properties
  • Material (accessories) Liquid crystal polymer (LCP)
  • Colour (accessories) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 0.242 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140838215
  • eCl@ss 27440292 Connector component (accessories)
  • UNSPSC 24.0 39121400
Documentation
Data Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Type Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Product Declaration

Informatie weergeven

Download Settings

Informatie weergeven

Engineering Data
3D CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare