Matching Products
Matching Products NEW
Accessories
6
Device side / Panel feed through
167
部品番号: 09 48 474 7756 048
RJI DB Cat6a Cable Assy yellow PUR 4,8m
RJI DB Cat6a Cable Assy yellow PUR 4,8m

画像は一例です。製品詳細を参照ください。

Properties Overview
ケーブルアセンブリ
両端組立て済み
銅ケーブル (丸型)
ケーブル長さ: 4.8 m
ノート
Compare
部品番号: 09 48 474 7756 048
RJI DB Cat6a Cable Assy yellow PUR 4,8m
ノート
Compare
All functionalities, price and availability after sign in.
要望リストへ追加
Matching Products NEW
Accessories
6
Device side / Panel feed through
167
製品詳細
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 HARTING DualBoot RJ45
  • Connector 2 HARTING DualBoot RJ45
  • Type of cable Copper cable (round)
Version
  • Cable length 4.8 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature
    -40 ... +80 °C unmoved
    -40 ... +80 °C moved
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Yellow
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances 2-(2H-benzotriazol-2-yl)-4-(1,1,3,3-tetramethylbutyl)phenol (UV 329)
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 60332-1-2 Flame retardancy
    IEC 60754-1 Halogen freeness
    EN 60811-404 Oil resistance
    UN/ECE-R 118 fire protection for rolling stock
  • UL / CSA UL 1863 DUXR.E470046
Commercial data
  • Packaging size 1
  • Net weight 247 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140255609
  • eCl@ss 27060308 Patch cord copper (data cable)
  • UNSPSC 24.0 26121609
Documentation
Data Sheet

情報を表示

Download Settings

情報を表示

Type Sheet

情報を表示

Download Settings

情報を表示

Product Declaration

情報を表示

Download Settings

情報を表示

Further Documents
Asset Administration Shell

情報を表示

Download Settings

情報を表示

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare