myHARTING Login
Konfiguratorer
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Ladda ner / beställ kataloger
Ladda ner Product Data ePLAN
Ladda ner Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Combinables
1
no data available
eShop
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
21 03 111 1415
Artikel nummer: 21 03 111 1415
M12-S-PPI-CC-IDC-4P-ACOD-M-STR
Bilden är bara en illustration. Se produktbeskrivningen.
Properties Overview
Kabelkontaktdon
Rak
Hane
A-kodning
HARAX
®
förbindningsteknik
Polyamid (PA)
Kontakter: 4
Mässing Au över Ni Kopplingssida
Märkström: 4 A
Zink, pressgjuten
Inner PushPull
Grad av skydd: IP65 / IP67 hopkopplat tillstånd
Notes
Compare
Free Sample
Artikel nummer: 21 03 111 1415
M12-S-PPI-CC-IDC-4P-ACOD-M-STR
Notes
Compare
Free Sample
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Combinables
1
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Produktinformation
Identification
Category
Connectors
Series
Circular connectors M12
Identification
PushPull
Element
Cable connector
Specification
Straight
Version
Termination method
HARAX
®
connection technology
Gender
Male
Shielding
Unshielded
Number of contacts
4
Coding
A-coding
Locking type
Inner PushPull
Technical characteristics
Conductor cross-section
0.14 ... 0.34 mm²
Conductor cross-section [AWG]
AWG 26 ... AWG 22
Wire outer diameter
≤ 1.6 mm
Rated current
4 A
Rated voltage
48 V AC
60 V DC
Rated impulse voltage
1.5 kV
Pollution degree
3
Overvoltage category
III
Insulation resistance
>10
8
Ω
Contact resistance
≤ 10 mΩ
Limiting temperature
-40 ... +85 °C
Mating cycles
≥ 100
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Cable diameter
2.9 ... 5.1 mm
Isolation group
I (600 ≤ CTI)
Material properties
Material (insert)
Polyamide (PA)
Material (contacts)
Brass
Surface (contacts)
Au over Ni Mating side
Material (hood/housing)
Zinc die-cast
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
IEC 61076-2-101
IEC 61076-2-010
Commercial data
Packaging size
1
Net weight
17 g
Country of origin
Germany
European customs tariff number
85366990
GTIN
5713140227217
eCl@ss
27440116 Circular connector (for field assembly)
ETIM
EC002635
UNSPSC 24.0
39121413
Downloads
Download Package
Documentation
Data Sheet
Visa uppgifter
Dölja information
Download Settings
PDF (Danska)
PDF (Portuguese_PT)
PDF (Tyska)
PDF (Franska)
PDF (Tjeckiska)
PDF (Spanish_MX)
PDF (Italienska)
PDF (Koreanska)
PDF (Japanska)
PDF (Spanska)
PDF (Svenska)
PDF (Nederländska)
PDF (Polska)
PDF (Turkiska)
PDF (Trad. kinesiska)
PDF (Kinesiska)
Ladda ner
Visa uppgifter
Dölja information
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Visa uppgifter
Dölja information
Download Settings
PDF
CGM
DXF
Ladda ner
Visa uppgifter
Dölja information
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Visa uppgifter
Dölja information
Download Settings
PDF (Engelska)
Ladda ner
Visa uppgifter
Dölja information
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
EPLAN Data Portal
Visa uppgifter
Dölja information
Ladda ner
Visa uppgifter
Dölja information
EPLAN Data in the EPLAN Data Portal for a quick and easy integration of HARTING products in EPLAN Electric P8 and EPLAN Pro Panel. The data sets comply with the current EPLAN Data Standard (EDS) and consist of one or more of the following data types:
Commercial data
Logical macros
3D graphics data
Connection point pattern
Function templates
Drilling pattern
DXF data
Lists of accessories
Click
here
for further information.
Further Documents
Asset Administration Shell
Visa uppgifter
Dölja information
Download Settings
AAS
Ladda ner
Visa uppgifter
Dölja information
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Stäng
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare