Matching Products
Matching Products NEW
Device side / Panel feed through
2
Part number: 21 34 850 0592 010
M12 Cable Assembly A-cod st/- f/- 1,0m
M12 Cable Assembly A-cod st/- f/- 1,0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 1 m
Notes
Compare
This product will not be orderable much longer. You can use the successor .
Part number: 21 34 850 0592 010
M12 Cable Assembly A-cod st/- f/- 1,0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
2
Product Details
Part List
  • Part list details
    電纜類別
    連接器1
標識
  • 類別 系統佈線
  • 系列 圓形連接器 M12
  • 原件 電纜組裝
  • 規格 預裝一端
  • 連接器1
    M12 A編碼
    母頭 直式
  • 電纜類別 銅質電纜 (圓型)
版本
  • 電纜長度 1 m
  • 蕊數 5
  • 蕊結構 5x 0.34 mm²
  • 編碼 A編碼
材料特性
  • 材料(電纜) PUR (聚氨酯)
  • 顏色(電纜) 黑色
規格和認證
  • 認證 CE
商業數據
  • 包裝尺寸 1
  • 原產國 捷克
  • 歐洲海關關稅號 85444290
  • GTIN 5713140238961
  • ETIM EC001855
  • eCl@ss 27060311 Assembled sensor actuator-line
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare