Matching Products
Matching Products NEW
Device side / Panel feed through
4
Part number: 21 35 010 0426 020
M12 A-cod 4-pol st/- m/- TPE 2m
M12 A-cod 4-pol st/- m/- TPE 2m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 2 m
Notes
Compare
Part number: 21 35 010 0426 020
M12 A-cod 4-pol st/- m/- TPE 2m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
4
Product Details
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Male Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 2 m
  • Number of cores 4
  • Core structure 4x AWG 22/19
  • Coding A-coding
Material properties
  • Material (cable) TPE
  • Colour (cable) Yellow
Commercial data
  • Packaging size 1
  • Net weight 65.752 g
  • Country of origin Mexico
  • GTIN 5713140812345
  • eCl@ss 27060311 Assembled sensor actuator-line
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare