US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
Industrial connectors / Han
®
Rectangular connectors
Series
...
Han
®
S
Han
®
S 200
Hoods/Housings
Hoods/Housings
Filters
Rated current
Select a value
Reset filter
from
200 A
to
200 A
200 A
29
Number of contacts
Select a value
Reset filter
from
1
to
1
1
29
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
12
Hood
3
Screw mounted housing
14
Locking type
Select a value
Reset filter
Single locking lever
29
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP20 unmated condition (1500 V DC; 1000 V AC)
29
IP40 mated condition
29
Conductor cross-section
Select a value
Reset filter
25 ... 50 mm²
3
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 4 ... AWG 1/0
3
Series
Select a value
Reset filter
Han
®
S
29
Identification
Select a value
Reset filter
Han
®
S 200
29
Description of hood/housing
Select a value
Reset filter
Angled
3
With Tuflok
®
protection
8
With unlocking protection
15
incl. male contact with M8 bolt termination
19
incl. male contact with busbar termination
7
Material (contacts)
Select a value
Reset filter
Copper alloy
26
Surface (contacts)
Select a value
Reset filter
Silver plated
26
Material (hood/housing)
Select a value
Reset filter
Polyamide (PA)
29
Unfortunately, no results were found for your search query
29 products
(of 29)
1/1
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Number of contacts-descending
Type of hood/housing-descending
Locking type-descending
Degree of protection acc. to IEC 60529-descending
Hood
Han® S-HA (16mm)-red
Article. No: 09 93 001 0502
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S-HBM w.MC black busbar
Article. No: 09 93 001 0303
incl. male contact with busbar termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han® S-HA (16mm)-black
Article. No: 09 93 001 0501
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S-HBM w. MC red busbar
Article. No: 09 93 001 0304
incl. male contact with busbar termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S-HBM w. MC M8-red
Article. No: 09 93 001 0302
incl. male contact with M8 bolt termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S-HSI w. MC M8-black
Article. No: 09 93 001 0101
incl. male contact with M8 bolt termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S-HBM w. MC M8-black
Article. No: 09 93 001 0301
incl. male contact with M8 bolt termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S-HSI w. MC M8-red
Article. No: 09 93 001 0102
incl. male contact with M8 bolt termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S-HBM w. MC black busbar-UP
Article. No: 09 93 001 0323
incl. male contact with busbar termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S-HBM w. MC M8-red-UP
Article. No: 09 93 001 0322
incl. male contact with M8 bolt termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red), RAL 1028 (melon yellow)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S-HBM w. MC M8-black-UP
Article. No: 09 93 001 0321
incl. male contact with M8 bolt termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black), RAL 1028 (melon yellow)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S-HBM w. MC red busbar-UP
Article. No: 09 93 001 0324
incl. male contact with busbar termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S-HSI w. MC M8-black-UP
Article. No: 09 93 001 0121
incl. male contact with M8 bolt termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black), RAL 1028 (melon yellow)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S-HSI w. MC M8-red-UP
Article. No: 09 93 001 0122
incl. male contact with M8 bolt termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red), RAL 1028 (melon yellow)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S-HSI w. MC M8-black-SLV
Article. No: 09 93 001 0105
incl. male contact with M8 bolt termination, With Tuflok
®
protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S-HBM w. MC red busbar-UP
Article. No: 09 93 001 0324 XL
incl. male contact with busbar termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S-HSI w. MC M8-red-SLV
Article. No: 09 93 001 0106
incl. male contact with M8 bolt termination, With Tuflok
®
protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S-HSI w. MC M8-red-SLV
Article. No: 09 93 001 0106 XL
incl. male contact with M8 bolt termination, With Tuflok
®
protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S-HSI w. MC M8-black-SLV-UP
Article. No: 09 93 001 0125 XL
incl. male contact with M8 bolt termination, With Tuflok
®
protection, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black), RAL 1028 (melon yellow)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S-HSI w. MC M8-black-SLV
Article. No: 09 93 001 0105 XL
incl. male contact with M8 bolt termination, With Tuflok
®
protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S-HSI w. MC M8-black-UP
Article. No: 09 93 001 0121 XL
incl. male contact with M8 bolt termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black), RAL 1028 (melon yellow)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S-HSI w. MC M8-red-UP
Article. No: 09 93 001 0122 XL
incl. male contact with M8 bolt termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red), RAL 1028 (melon yellow)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S-HSI w. MC M8-black-SLV-UP
Article. No: 09 93 001 0125
incl. male contact with M8 bolt termination, With Tuflok
®
protection, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black), RAL 1028 (melon yellow)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S-HSI w. MC M8-red-SLV-UP
Article. No: 09 93 001 0126
incl. male contact with M8 bolt termination, With Tuflok
®
protection, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red), RAL 1028 (melon yellow)
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han® S-HSI w. MC M8-red-SLV-UP
Article. No: 09 93 001 0126 XL
incl. male contact with M8 bolt termination, With Tuflok
®
protection, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 3001 (signal red), RAL 1028 (melon yellow)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S-HBM w. MC black busbar-UP
Article. No: 09 93 001 0323 XL
incl. male contact with busbar termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 9005 (jet black)
Add to Wishlist
Remove from wishlist
Hood
Han® S-HA (16mm)-blue
Article. No: 09 93 001 0508
Angled
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S-HBM w. MC M8-blue-UP
Article. No: 09 93 001 0328
incl. male contact with M8 bolt termination, With unlocking protection
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 5015 (sky blue), RAL 1028 (melon yellow)
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han® S-HBM w. MC blue busbar
Article. No: 09 93 001 0309
incl. male contact with busbar termination
Single locking lever
Material (hood/housing): Polyamide (PA)
RAL 5015 (sky blue)
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Number of contacts - descending
Type of hood/housing - descending
Locking type - descending
Degree of protection acc. to IEC 60529 - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 29 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends