eShop Help
myHARTING Login
Configurators
Prodotti
Prodotti
Novità eShop
Connettori Industriali / Han
®
Switch Ethernet Industriali
connettori da PCB
Connettori di interfaccia
Connettore circolari
Interfacce operatore
Patch cord
Apparecchi di ricarica per la mobilità elettrica
Utensili
myHARTING
Downloads / ordine catalogo
Downloads / ordine catalogo
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
eShop
...
Industrial connectors / Han
®
Rectangular connectors
Han® HC Modular inserts
Han® HC Modular inserts
Subcategories
Inserts
Frames
Inserts
Frames
Filters
Rated current
Select a value
Reset filter
from
250 A
350 A
650 A
800 A
to
250 A
350 A
650 A
800 A
250 A
2
350 A
10
650 A
10
800 A
3
Rated voltage
Select a value
Reset filter
3,000 V AC/DC
1
Termination method
Select a value
Reset filter
Axial screw termination
12
Crimp termination
8
Screw termination
5
Conductor cross-section
Select a value
Reset filter
10 ... 70 mm²
2
120 mm²
2
150 ... 185 mm²
2
185 mm²
1
20 ... 35 mm²
2
240 mm²
1
25 ... 120 mm²
2
35 ... 70 mm²
2
60 ... 70 mm²
2
70 ... 120 mm²
2
70 ... 240 mm²
4
95 ... 120 mm²
2
95 ... 185 mm²
1
Gender
Select a value
Reset filter
Female
13
Male
12
Size
Select a value
Reset filter
16 B
9
16 HPR enlarged
4
22 HPR
4
24 B
15
24 HPR enlarged
10
34 HPR
2
48 B
2
6 B
2
SP1
2
Series
Select a value
Reset filter
Han
®
HC Modular
25
Series of hoods/housings
Select a value
Reset filter
Han
®
HPR
17
Han
®
HPR Compact
1
Han
®
HPR EasyCon
16
Han
®
HPR enlarged
14
Han
®
M
2
Identification
Select a value
Reset filter
250
2
350
10
650
10
800
3
Type of accessory
Select a value
Reset filter
Frame
50
Description of the accessory
Select a value
Reset filter
1x Han
®
HC Modular 250
1
1x Han
®
HC Modular 350
2
1x Han
®
HC Modular 650
1
2x Han
®
HC Modular 350
2
2x Han
®
HC Modular 650
3
3x Han
®
HC Modular 250
10
3x Han
®
HC Modular 350
7
3x Han
®
HC Modular 650
2
4x HC 350 contacts + 2x Han
®
Q 5/0 in a bulkhead mounted housing
1
4x HC 350 contacts + 2x Han
®
Q 5/0 in a hood
1
4x Han
®
HC Modular 250
14
4x Han
®
HC Modular 350
4
4x Han
®
HC Modular 650
2
SP1
2
for female inserts
28
for male inserts
28
Material (contacts)
Select a value
Reset filter
Copper alloy
17
Surface (contacts)
Select a value
Reset filter
Silver plated
17
Material (accessories)
Select a value
Reset filter
Metal
42
Stainless steel
8
Unfortunately, no results were found for your search query
75 products
(of 75)
1/3
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Termination method-descending
Conductor cross-section-descending
Gender-descending
Inserts
Han 1 HC-M-TC350
Article. No: 09 11 001 3001
Crimp termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 25 ... 120 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1 HC250-M
Article. No: 09 11 001 3021
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 250 A
Conductor cross-section: 10 ... 70 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1 HC250-F
Article. No: 09 11 001 3121
Crimp termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: 250 A
Conductor cross-section: 10 ... 70 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1 HC-M-TC650
Article. No: 09 11 001 3012
Crimp termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 70 ... 240 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1 HC-F-TC650
Article. No: 09 11 001 3112
Crimp termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 70 ... 240 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-sti-s-M10 350A
Article. No: 09 11 001 2655
Screw termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 120 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-bu-AX (350A,35-70mm2)
Article. No: 09 11 001 2751
Axial screw termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 35 ... 70 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-bu-s-M10 350A
Article. No: 09 11 001 2755
Screw termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 120 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-sti-AX (350A,35-70mm2)
Article. No: 09 11 001 2651
Axial screw termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 35 ... 70 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-bu-AX (350A,95-120mm2)
Article. No: 09 11 001 2752
Axial screw termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 95 ... 120 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-Bu-S-M12, 650A
Article. No: 09 11 001 2775
Screw termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 70 ... 240 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-sti-AX (350A,95-120mm2)
Article. No: 09 11 001 2652
Axial screw termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 95 ... 120 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-Sti-S-M12, 650A
Article. No: 09 11 001 2675
Screw termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 70 ... 240 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-Bu-Ax 650A, 70-120mm²
Article. No: 09 11 001 2771
Axial screw termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 70 ... 120 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-Sti-Ax 650A, 70-120mm²
Article. No: 09 11 001 2671
Axial screw termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 70 ... 120 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1 HC-F-TC350
Article. No: 09 11 001 3101
Crimp termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 25 ... 120 mm²
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-Bu-Ax 650A, 150-185mm²
Article. No: 09 11 001 2772
Axial screw termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 150 ... 185 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-Sti-Ax 650A, 150-185mm²
Article. No: 09 11 001 2672
Axial screw termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 150 ... 185 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Frame
Frame-F 3XHC 350-Han 24HPR enlarged
Article. No: 09 11 000 9958
for female inserts, 3x Han
®
HC Modular 350
Size: 24 HPR enlarged
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-sti-AX (350A,20-35mm2)
Article. No: 09 11 001 2650
Axial screw termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 20 ... 35 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-bu-AX (350A,20-35mm2)
Article. No: 09 11 001 2750
Axial screw termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 350 A
Conductor cross-section: 20 ... 35 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Frame
Han 24 HPR EasyCon Frame Female 3XHC350
Article. No: 09 40 024 9912
for female inserts, 3x Han
®
HC Modular 350
Size: 24 B
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-Sti-Ax 650A, 60-70mm²
Article. No: 09 11 001 2670
Axial screw termination
Male
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 60 ... 70 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Inserts
Han 1HC-Bu-Ax 650A, 60-70mm²
Article. No: 09 11 001 2770
Axial screw termination
Female
Polycarbonate (PC), Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 650 A
Conductor cross-section: 60 ... 70 mm²
Copper alloy
Silver plated
Add to Wishlist
Remove from wishlist
Frame
HC 650-Halterung enlarged-F
Article. No: 09 11 000 9974
for female inserts, 3x Han
®
HC Modular 650
Size: 24 HPR enlarged
Add to Wishlist
Remove from wishlist
Frame
Han 1HC-Halterung 650A
Article. No: 09 11 000 9971
for male inserts, for female inserts, 1x Han
®
HC Modular 650
Size: 6 B
Add to Wishlist
Remove from wishlist
Frame
Frame 3xHC250-M enlarged
Article. No: 09 11 000 9931
for male inserts, 3x Han
®
HC Modular 250
Size: 24 HPR enlarged
Add to Wishlist
Remove from wishlist
Frame
Frame 3xHC250-M-enlarged
Article. No: 09 11 000 9943
for male inserts, 3x Han
®
HC Modular 250
Size: 16 HPR enlarged
Add to Wishlist
Remove from wishlist
Frame
Frame 3xHC250-F-enlarged
Article. No: 09 11 000 9944
for female inserts, 3x Han
®
HC Modular 250
Size: 16 HPR enlarged
Add to Wishlist
Remove from wishlist
Frame
Han 4HC-Halterung
Article. No: 09 11 000 9954
for male inserts, for female inserts, 4x HC 350 contacts + 2x Han
®
Q 5/0 in a hood
Size: 48 B
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Termination method - descending
Conductor cross-section - descending
Gender - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 75 products
Compare
0
Sort by
Filters
0