配套产品
配套产品
Combinables
23
Accessories
15
Spare Part
1
Inserts
20
Frames
2
型号: 19 40 006 0434
Han 6HPR-HTE2-SCL-M40-M10
Han 6HPR-HTE2-SCL-M40-M10

图片仅供参考,请查阅产品说明。

属性概述
上壳
尺寸: 6 B
螺钉锁扣
不锈钢
顶/侧出线
1x M40 1x M10
材料 (上壳/底座): 压铸铝, 防腐蚀
粉末涂层
RAL 9005(乌黑)
注释
比较
型号: 19 40 006 0434
Han 6HPR-HTE2-SCL-M40-M10
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
23
Accessories
15
Spare Part
1
Inserts
20
Frames
2
产品详情
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® HPR
  • Type of hood/housing Hood
Version
  • Size 6 B
  • Version Top/side entry
  • Number of cable entries 2
  • Cable entry
    1x M40
    1x M10
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP69 / IPX9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (locking) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 445 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140831957
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

更多文件
Fire Protection
下载设置
Asset Administration Shell

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较