eShop ヘルプ
myHARTING Login
コンフィギュレータ
Продукция
Продукция
Новости eShop
Промышленные соединители / Han
®
Промышленные коммутаторы Ethernet
Соединители для печатных плат
Интерфейсные соединители
Круглые соединители
Интерфейсы оператора
Разводка кабельных систем
Зарядное оборудование для электромобилей
Инструменты
myHARTING
Загрузить / Заказать каталоги
Загрузить / Заказать каталоги
カタログのダウンロード
製品データePLANをダウンロード
製品データZuken E3シリーズをダウンロード
HARTING YouTubeチャンネル
Product Data Manager (only eng.)
Ремонт оборудования
要望リストへ追加
ウィッシュリストから削除
Matching Products
Matching Products
NEW
Device side / Panel feed through
243
該当データなし
eShop
System cabling
...
Data Copper cable
RJ45
09 48 888 8579 150
部品番号: 09 48 888 8579 150
DualBoot RJ45 PP FRNC Cat.6A green 15m
画像は一例です。製品詳細を参照ください。
Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 15 m
ノート
Compare
部品番号: 09 48 888 8579 150
DualBoot RJ45 PP FRNC Cat.6A green 15m
ノート
Compare
All functionalities, price and availability after
sign in
.
要望リストへ追加
ウィッシュリストから削除
Distributors
E-Mail Inquiry
Matching Products
NEW
Device side / Panel feed through
243
該当データなし
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
製品詳細
Part List
Part list details
Type of cable
4x2xAWG 26/7 S/FTP Cat.7 FRNC, green
Connector 1
DualBoot RJ45 PP IP20 Cat.6A 8pol green
Connector 2
DualBoot RJ45 PP IP20 Cat.6A 8pol green
Identification
Category
System cabling
Series
RJ45
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING DualBoot RJ45
PushPull
Connector 2
HARTING DualBoot RJ45
PushPull
Type of cable
Copper cable (round)
Version
Cable length
15 m
Number of cores
8
Core structure
4x 2 Twisted Pair
Locking type
PushPull
Technical characteristics
Transmission characteristics
Cat. 6
A
Class E
A
up to 500 MHz
Data rate
10 Mbit/s
100 Mbit/s
1 Gbit/s
2.5 Gbit/s
5 Gbit/s
10 Gbit/s
Limiting temperature
0 ... +60 °C
Degree of protection acc. to IEC 60529
IP20
Material properties
Material (cable)
FRNC (LSZH)
Colour (cable)
Green
Commercial data
Packaging size
1
Net weight
567 g
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140257313
eCl@ss
27060308 Patch cord copper (data cable)
Downloads
コネクタパッケージ
Documentation
Type Sheet
情報を表示
情報を非表示
Download Settings
PDF
CGM
DXF
ダウンロード
情報を表示
情報を非表示
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Further Documents
Asset Administration Shell
情報を表示
情報を非表示
Download Settings
AAS
ダウンロード
情報を表示
情報を非表示
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
閉じる
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare