Matching Products
Matching Products NEW
Combinables
36
Tools
3
Accessories
1
System Cables
393
Part number: 20 82 005 2001
preLink M12-D cable jack 4-pole Cat.5
preLink M12-D cable jack 4-pole Cat.5

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable connector, Panel feed through
for rear mounting
Female
D-coding
preLink® IDC insulation displacement termination
Contacts: 4
Conductor cross-section: 0.1 ... 0.12 mm² 0.22 ... 0.32 mm²
Zinc die-cast
Screw locking, PushPull
Degree of protection: IP65, IP67
Notes
Compare
NEW
Derating tool
Part number: 20 82 005 2001
preLink M12-D cable jack 4-pole Cat.5
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
36
Tools
3
Accessories
1
System Cables
393
Product Details
Identification
  • Category Connectors
  • Series
    preLink®
    Circular connectors M12
  • Identification PushPull
  • Element
    Cable connector
    Panel feed through
  • Specification for rear mounting
Version
  • Termination method preLink® IDC insulation displacement termination
  • Gender Female
  • Shielding Shielded
  • Number of contacts 4
  • Coding D-coding
  • Locking type
    Screw locking
    PushPull
  • Details Please order termination block separately
  • Details For Fast Ethernet applications only
Technical characteristics
  • Conductor cross-section
    0.1 ... 0.12 mm²
    0.22 ... 0.32 mm²
  • Conductor cross-section [AWG]
    AWG 27 ... AWG 26
    AWG 24 ... AWG 22
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 5 ... 9.5 mm
  • Vibration resistance 5.72 m/s² acc. to IEC 61373 Category 1 Class B
  • Shock resistance 5 g / 30 ms, 5 shocks / axis and direction acc. to IEC 61373 Category 1 Class B
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Nickel plated
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 760691ac-b4d2-427c-9996-5886190b813b
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    EN 45545-2
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 1 g
  • Country of origin Latvia
  • European customs tariff number 85366990
  • GTIN 5713140224155
  • ETIM EC002635
  • eCl@ss 27440116 Circular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
preLink Selection Guide
HARTING Circular Connectors
Ethernet Portfolio Guide
HARTING Ethernet Cabling
Links
Whitepaper
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare