Matching Products
Matching Products NEW
Combinables
34
Accessories
1
Spare Part
1
Inserts
28
Frames
2
Artikelnummer: 19 40 024 0419
Han 24HPR-gg-SV-M50
Han 24HPR-gg-SV-M50

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Kap
Grootte: 24 B
Schroefvergrendeling
Roestvrij staal
Ingang bovenkant
1x M50
Materiaal (kap/behuizing): Aluminium gegoten, Corrosiebestendig
Geëpoxeerd
RAL 9005 (gitzwart)
Notes
Compare
Load in configurator
Artikelnummer: 19 40 024 0419
Han 24HPR-gg-SV-M50
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
34
Accessories
1
Spare Part
1
Inserts
28
Frames
2
Productdetails
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® HPR
  • Type of hood/housing Hood
Version
  • Size 24 B
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x M50
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP69 / IPX9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (locking) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Nickel
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 800 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140173224
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Type Sheet

Informatie weergeven

Download Settings

Informatie weergeven

Product Declaration

Informatie weergeven

Download Settings

Informatie weergeven

Engineering Data
3D CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

2D/3D Multi CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

Zuken E³.series (2019+)

Informatie weergeven

Downloaden

Informatie weergeven

EPLAN Data Portal

Informatie weergeven

Downloaden

Informatie weergeven

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Informatie weergeven

Download Settings

Informatie weergeven

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare