Matching Products
Matching Products NEW
Part number: 09 40 000 9925
Han 24 HPR EasyCon Mounting Panel long
Han 24 HPR EasyCon Mounting Panel long

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Mounting panel
Long version, for hoods, for surface mounted housings
Size: 24 HPR
Stainless steel
6x M6 screw, 6x washer SK S6
Notes
Compare
Part number: 09 40 000 9925
Han 24 HPR EasyCon Mounting Panel long
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identificazione
  • Categoria Accessori
  • Serie di custodie fisse e volanti Han® HPR EasyCon
  • Tipo di accessorio Pannello di montaggio
  • Descrizione degli accessori
    Versione lunga
    per custodie volanti
    per fisse da pannello
Versione
  • Taglia 24 HPR
  • Confezione
    6x viti M6
    6x rondella SK S6
Dettagli tecnici
  • Coppia di serraggio 6 Nm Viti di fissaggio M6
Proprietà del materiale
  • Materiale (accessori) Acciaio inox
  • RoHS Conforme
  • Stato ELV Conforme
  • China RoHS e
  • Sostanze REACH ANNEX XVII Non incluso
  • Sostanze REACH ANNEX XIV Non incluso
  • Sostanze REACH SVHC Non incluso
  • California Proposition 65 substances Si
  • California Proposition 65 substances Nichel
Dati commerciali
  • Dimensioni imballaggio 1
  • Peso netto 400 g
  • Paese di origine Germania
  • Codice doganale europeo 85366990
  • GTIN 5713140056916
  • eCl@ss 27.440.392,00
  • ETIM EC002939
  • UNSPSC 24.0 39121400
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Capitolo Han® K 3/0, K 3/2 / Han® HC-Modular
Connettori Industriali Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare