Details
Through kinked contacts, connectors are simultaneously fixed on the PCB during assembly. They represent a particularly inexpensive alternative, since otherwise usual fixing elements such as screws, rivets or clips are not required.
Technical characteristics
Contact rows
2
Contact spacing (termination side)
2.54 mm
Rated current
1 A
Insulation resistance
>109 Ω
Contact resistance
≤ 20 mΩ
Limiting temperature
-55 ... +125 °C
Insertion force
≤ 20 N
Withdrawal force
≤ 20 N
Performance level
2
acc. to IEC 60603-13
Mating cycles
≥ 250
Test voltage Ur.m.s.
1 kV
Isolation group
IIIa (175 ≤ CTI < 400)
PCB thickness
1.5 mm +0.44
Material properties
Material (insert)
Thermoplastic resin (PBT)
Colour (insert)
Grey
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni Mating side
Sn over Ni Termination side
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)