myHARTING Login
Konfiguraattorit
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Lataa PDF katalogi
Lataa tuotetiedot ePLAN
Lataa tuotetiedot Zuken E3series
HARTING YouTube kanava
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
Device connectivity
PCB connectors
Board to board connectors
...
Via cable connection
Cable connectors and cable assemblies
09 18 010 7004
Osanumero: 09 18 010 7004
SEK CAB FLAT STD AWG28/7 10P 100m
Kuva on suuntaa antava, tarkista tuotteen kuvaus.
Properties Overview
Copper cable, (flat), AWG 28/7, PVC, Cable length: 100 m
Notes
Compare
Osanumero: 09 18 010 7004
SEK CAB FLAT STD AWG28/7 10P 100m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
tuotteen yksityiskohdat
Identification
Category
Patch cord
Element
Cavi a metraggio
Specification
Non assemblato
Type of cable
Cavo in rame (senza forature)
Version
Cable length
100 m
Number of cores
10
Core structure
AWG 28/7
Technical characteristics
Limiting temperature
-30 ... +105 °C non spostato
-20 ... +105 °C spostato
Impedance
100 Ω
Insulation resistance @ 20 °C
≥ 20 MΩ x km
Proprietà del materiale
Material (cable)
PVC
Colour (cable)
Grigio
RoHS
Conforme
Stato ELV
Conforme
China RoHS
e
Sostanze REACH ANNEX XVII
Non incluso
Sostanze REACH ANNEX XIV
Non incluso
Sostanze REACH SVHC
Non incluso
California Proposition 65 substances
Non incluso
Specifiche ed approvazioni
Approvazioni
CE
Commercial data
Packaging size
1
Net weight
2.306 g
Net weight
18 g/m
Country of origin
Germania
European customs tariff number
85444993
GTIN
5713140024311
eCl@ss
27.061.801,00
ETIM
EC003249
UNSPSC 24.0
26121609
Downloads
Download Package
Documentation
Data Sheet
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Portuguese_PT)
PDF (Spanish_MX)
PDF (Ceco)
PDF (Danese)
PDF (Tedesco)
PDF (Inglese)
PDF (Spagnolo)
PDF (Francese)
PDF (Giapponese)
PDF (Coreano)
PDF (Olandese)
PDF (Italiano)
PDF (Polacco)
PDF (Svedese)
PDF (Turco)
PDF (Trad. cinese)
PDF (Cinese semplificato)
Lataa
Näytä tiedot
Piilota tiedot
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näytä tiedot
Piilota tiedot
Download Settings
PDF
CGM
DXF
Lataa
Näytä tiedot
Piilota tiedot
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
Näytä tiedot
Piilota tiedot
Download Settings
PDF (Inglese)
Lataa
Näytä tiedot
Piilota tiedot
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Further Documents
Asset Administration Shell
Näytä tiedot
Piilota tiedot
Download Settings
AAS
Lataa
Näytä tiedot
Piilota tiedot
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity
Lataa
HARTING Device Connectivity - Chapter 08
Lataa
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulje
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare