Matching Products
Matching Products NEW
Accessories
1
Part number: 09 06 000 9906
DIN-Power fixing bracket A right
DIN-Power fixing bracket A right

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Fixing brackets A
for male connectors, for 19in racks according to DIN EN 60297, Single fixing, Right
Thermoplastic
RAL 7032 (pebble grey)
Notes
Compare
Part number: 09 06 000 9906
DIN-Power fixing bracket A right
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Zubehör
1
Product Details
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Fixing brackets A
  • Description of the accessory
    for male connectors
    for 19in racks according to DIN EN 60297
    Single fixing
    Right
Technical characteristics
  • Isolation group IIIa (175 ≤ CTI < 400)
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Railway classification F1/I2 acc. to NFF 16-101/102
Commercial data
  • Packaging size 100
  • Net weight 3.44 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140009882
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Connectors DIN 41 612 - Chapter 20
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare