Han® S
Filters
  • Core structure
    Select a value Reset filter
    • 10 mm²
      5
    • 16 mm²
      9
    • 25 mm²
      17
    • 35 mm²
      12
    • 50 mm²
      12
  • Cable diameter
    Select a value Reset filter
    • 10.2 mm
      17
    • 10.3 ... 11.8 mm
      2
    • 10.5 ... 12.5 mm
      1
    • 11.6 ... 13.1 mm
      2
    • 11.7 mm
      12
    • 12.9 ... 14.6 mm
      2
    • 13.7 mm
      12
    • 5.5 ... 7 mm
      1
    • 6.4 mm
      5
    • 6.4 ... 7.9 mm
      2
    • 6.8 ... 8.8 mm
      1
    • 7.7 ... 9.2 mm
      2
    • 8.4 mm
      9
    • 8.6 ... 10.6 mm
      1
    • 9 ... 10.5 mm
      2
  • Connector 2
    Select a value Reset filter
    • Female Angled
      52
    • Red
      52
  • Connector 1
    Select a value Reset filter
    • Black
      52
    • Blue
      3
    • Female Angled
      55
  • Colour (accessories)
    Select a value Reset filter
    • RAL 1028 (melon yellow)
      2
    • RAL 3001 (signal red)
      2
    • RAL 5015 (sky blue)
      1
    • RAL 9005 (jet black)
      2
  • Size
    Select a value Reset filter
    • M3
      1
156 products (of 156)
1/6
Compare
0
Sortowanie
Filters
0