myHARTING Login
コンフィギュレータ
Products
Products
工业用连接器 / Han
®
圆形连接器
板端连接器
工业以太网交换机
按钮开关
电动汽车充电设备
工具
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
カタログのダウンロード
製品データePLANをダウンロード
製品データZuken E3シリーズをダウンロード
HARTING YouTubeチャンネル
Product Data Manager (only eng.)
Repairservice
要望リストへ追加
ウィッシュリストから削除
Matching Products
Matching Products
NEW
Cavi assemblati
28
該当データなし
eShop
케이블 어셈블리 & 벌크 케이블
전력 및 신호
...
원형 콘넥터 시스템 케이블링
배전함 / 센서 액추에이터 박스
09 07 001 0110 1
部品番号: 09 07 001 0110 1
har-SAB M8/4/4p PAC 5m
画像は一例です。製品詳細を参照ください。
Properties Overview
分配箱
組立済みマスターケーブル, LED 緑/黄
コンタクト数: 4
ポート総数: 4
ノート
Compare
部品番号: 09 07 001 0110 1
har-SAB M8/4/4p PAC 5m
ノート
Compare
All functionalities, price and availability after
sign in
.
要望リストへ追加
ウィッシュリストから削除
Distributors
E-Mail Inquiry
Matching Products
NEW
System Cables
28
該当データなし
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
製品詳細
식별
제품 시리즈
원형 콘넥터 M8
요소
배전함
사양
사전 조립 마스터 케이블
LED 녹색/황색 적용
버전
케이블 길이
5 m
포트 총 개수
4
컨택트핀 개수
4
기술적 특성
정격 전류
6 A
정격 전압
10 V DC
30 V DC
제한 온도
-25 ... +85 °C
IEC 60529 규격에 따른 보호 등급
IP67
포트 당 채널 개수
2
회로 로직
PNP
자재 특성
재료 (케이블)
PUR (폴리우레탄)
RoHS
준수
ELV 상태
준수
China RoHS
e
REACH Annex XVII 물질
no
REACH ANNEX XIV 물질
no
REACH SVHC 물질
no
캘리포니아 법령 65 물질
Yes
캘리포니아 법령 65 물질
니켈
상업용 데이터
포장 규격
1
총 중량
1 g
원산지
중국
유럽 관세 번호
85371098
GTIN
5713140572997
eCl@ss
27,440,108.00
ETIM
EC002585
UNSPSC 24.0
31251501
Downloads
コネクタパッケージ
Documentation
Type Sheet
情報を表示
情報を非表示
Download Settings
PDF
CGM
DXF
ダウンロード
情報を表示
情報を非表示
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Product Declaration
情報を表示
情報を非表示
Download Settings
PDF (英語)
ダウンロード
情報を表示
情報を非表示
The product declaration in PDF format documents the conformity of the product with various standards such as RoHS, REACH, ELV etc.
Engineering Data
3D CAD Data
情報を表示
情報を非表示
Download Settings
STEP
JT
ダウンロード
情報を表示
情報を非表示
Neutral 3D CAD data for all common CAD tools. They can be used for a quick and easy use of HARTING products in CAx engineering processes.
2D/3D Multi CAD Data
情報を表示
情報を非表示
Download Settings
ダウンロード
情報を表示
情報を非表示
Over 60 native formats of 2D and 3D CAD data for all common CAx tools. They can be used for a quick and easy integration of HARTING products in CAx engineering processes.
Click
here
for further information.
Zuken E³.series (2019+)
情報を表示
情報を非表示
ダウンロード
情報を表示
情報を非表示
ZUKEN E3.series data from the ZUKEN Component Cloud for or quick and easy use of HARTING products in ZUKEN E³.series (2019+). The library data includes all important information such as:
Fastening points
Symbols
Alternative views
Technical parameters
Classifications
Part numbers
...
Click
here
for further information.
Further Documents
Asset Administration Shell
情報を表示
情報を非表示
Download Settings
AAS
ダウンロード
情報を表示
情報を非表示
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Sensor actuator boxes
ダウンロード
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
閉じる
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare