Matching Products
Matching Products NEW
Successor Products
1
Part number: 09 45 500 2802
T1 male crimp AWG 22-24 (500pcs/reel)
T1 male crimp AWG 22-24 (500pcs/reel)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Crimpkontakt
male kontakt
Ledertværsnit: 0.22 ... 0.32 mm²
AWG 24 ... AWG 22
Notes
Compare
Part number: 09 45 500 2802
T1 male crimp AWG 22-24 (500pcs/reel)
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Product Details
Identification
  • Category Contacts
  • Type of contact Crimp contact
Version
  • Termination method Crimp termination
  • Gender Male contact
  • Manufacturing process Stamped contacts
  • Pack contents 500 pieces on a reel
Technical characteristics
  • Conductor cross-section 0.22 ... 0.32 mm²
  • Conductor cross-section [AWG] AWG 24 ... AWG 22
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 90.74 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140571235
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522