Matching Products
Matching Products NEW
Device side / Panel feed through
7
Osa number: 21 34 75D 2568 085
M12 A cod 5p st/an f/m PUR 8,5m
M12 A cod 5p st/an f/m PUR 8,5m

Pilt on pelgalt näitlik. Vaadake tootekirjeldust.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 8.5 m
Notes
Compare
Osa number: 21 34 75D 2568 085
M12 A cod 5p st/an f/m PUR 8,5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
7
toote detailid
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Angled
  • Connector 2
    M12 Codificación A
    Hembra Recto
  • Type of cable Cable de cobre (redondo)
Version
  • Cable length 8,5 m
  • Number of cores 5
  • Core structure 5x 0,34 mm²
  • Shielding Blindado
  • Coding Codificación A
Material properties
  • Material (cable) PUR (poliuretano)
  • Colour (cable) Negro
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85444991
  • GTIN 5713140815452
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC002599
  • UNSPSC 24.0 26121604
Documentation
Data Sheet

Näita teavet

Download Settings

Näita teavet

Type Sheet

Näita teavet

Download Settings

Näita teavet

Engineering Data
3D CAD Data

Näita teavet

Download Settings

Näita teavet

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare