Matching Products
Matching Products NEW
设备端 / 面板馈通
7
Part number: 21 35 515 2564 018
M12 A-cod 5-pol st/st m/f PVC Dnet 1.8m
M12 A-cod 5-pol st/st m/f PVC Dnet 1.8m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.8 m
Notes
Compare
Part number: 21 35 515 2564 018
M12 A-cod 5-pol st/st m/f PVC Dnet 1.8m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
设备端 / 面板馈通
7
Product Details
Identification
  • Category Cableado de sistema
  • Series Conectores circulares M12
  • Element Conjuntos de cable
  • Specification Premontado por ambos lados
  • Connector 1
    M12 Codificación A
    Macho Recto
  • Connector 2
    M12 Codificación A
    Hembra Recto
  • Type of cable Cable de cobre (redondo)
  • Features Codificación de colores: azul/blanco (AWG 24) y negro/rojo (AWG 22)
Version
  • Cable length 1.8 m
  • Number of cores 5
  • Core structure
    1x 2x AWG 22/19
    1x 2x AWG 24/19
  • Shielding Totalmente blinado, contacto de blindaje de 360°
  • Coding Codificación A
Technical characteristics
  • Transmission characteristics DeviceNet
  • Cable diameter 6,9 mm ± 0,3 mm
  • Impedance ‌120 Ω
  • Conductor resistance @ 20 °C
    ≤85 Ω/km AWG 24
    ≤54 Ω/km AWG 22
    ≤9,75 Ω/km Blindaje
Material properties
  • Material (shielding) Aluminio
  • Material (cable) PVC
  • Colour (cable) Gris
  • RoHS conforme con exención
  • RoHS exemptions 6.c): Aleación de cobre que contenga hasta un 4 % de su peso en plomo.
  • ELV status conforme con exención
  • China RoHS 50
  • REACH Annex XVII substances No incluido
  • REACH ANNEX XIV substances No incluido
  • REACH SVHC substances
  • REACH SVHC substances Plomo
  • ECHA SCIP number non EU product
  • California Proposition 65 substances
  • California Proposition 65 substances
    Plomo
    Níquel
Commercial data
  • Packaging size 5
  • Net weight 110 g
  • Country of origin Mexico
  • European customs tariff number 85444290
  • GTIN 5713140264793
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC002599
  • UNSPSC 24.0 26121604
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare