Matching Products
Matching Products NEW
Côté équipement / Traversée de cloison
2
Varenummer: 21 35 040 0507 010
M12 A-cod 5-pol an/- f/- PUR 1m
M12 A-cod 5-pol an/- f/- PUR 1m

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Kabelkonfektionen
einseitig konfektioniert
Kupferkabel (rund)
Kabellänge: 1 m
Notes
Compare
Varenummer: 21 35 040 0507 010
M12 A-cod 5-pol an/- f/- PUR 1m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Côté équipement / Traversée de cloison
2
produkt detaljer
Identification
  • Category システムケーブル
  • Series 丸型コネクタ M12
  • Element ケーブルアセンブリ
  • Specification 片側組み立て済み
  • Connector 1
    M12 Aコード
    メス アングル型
  • Type of cable 銅ケーブル (丸型)
Version
  • Cable length 1 m
  • Number of cores 5
  • Core structure 5x 0.34 mm²
  • Coding Aコード
Material properties
  • Material (cable) PUR (ポリウレタン)
  • Colour (cable)
Commercial data
  • Packaging size 1
  • Net weight 39.5 g
  • Country of origin メキシコ
  • GTIN 5713140810228
  • eCl@ss 27060311 Assembled sensor actuator-line
  • UNSPSC 24.0 26121604
Documentation
Data Sheet

Vis informasjon

Download Settings

Vis informasjon

Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Further Documents
Asset Administration Shell

Vis informasjon

Download Settings

Vis informasjon

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare