Matching Products
Matching Products NEW
Part number: 97 00 000 0654
M12 A-cod 4-pol an/an m/f PPi PUR 5.0m
M12 A-cod 4-pol an/an m/f  PPi PUR 5.0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Halogen-free
Cable length: 5 m
Notes
Compare
Part number: 97 00 000 0654
M12 A-cod 4-pol an/an m/f PPi PUR 5.0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Angled
    Overmoulded
    Inner PushPull
  • Connector 2
    M12 A-coding
    Female Angled
    Overmoulded
    Outer PushPull
  • Type of cable Copper cable (round)
  • Description of the cable Halogen-free
Version
  • Cable length 5 m
  • Number of cores 4
  • Core structure 4x 0.34 mm²
  • Termination method Crimp termination
  • Shielding シールドなし
  • Number of contacts 4
  • Coding A-coding
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Limiting temperature
    -25 ... +80 °C 変動
    -40 ... +80 °C 固定
  • Degree of protection acc. to IEC 60529 IP65 / IP67 嵌合状態
  • Cable diameter 4.2 mm
  • Minimum bending radius
    10 x ケーブル径 (屈曲繰り返し)
    5 x ケーブル径 (屈曲1回)
Material properties
  • Material (cable) PUR (ポリウレタン)
  • Colour (cable) RAL 7021 (ブラックグレー)
  • RoHS 適合
  • ELV status 適合
  • China RoHS e
  • REACH Annex XVII substances 含まず
  • REACH ANNEX XIV substances 含まず
  • REACH SVHC substances 含まず
  • California Proposition 65 substances 含まず
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85444290
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC001855
  • UNSPSC 24.0 26121604
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare