Cable glands
Filters
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP65
      27
    • IP65 / IP68
      8
    • IP66
      3
    • IP67
      1
    • IP67 / IP69
      6
    • IP68
      108
    • IP69
      3
    • IP69 / IPX9K acc. to ISO 20653
      43
  • Series
    Select a value Reset filter
    • preLink®
      2
  • Series of hoods/housings
    Select a value Reset filter
    • Han-Compact®
      15
    • Han-Eco®
      6
    • Han-INOX®
      4
    • Han® CGM-Ex i
      5
    • Han® CGM-M
      21
    • Han® CGM-M-Rail
      11
    • Han® CGM-P
      18
    • Han® Easy Hood
      2
    • Han® F+B
      7
    • Han® HPR EasyCon
      8
    • Han® M
      3
  • Type of accessory
    Select a value Reset filter
    • Cable gland
      173
    • Dummy plugs
      13
    • Increaser
      7
    • Reduced size
      12
    • Reduction seal insert
      2
    • Seal
      12
    • Thread adapter
      2
  • Description of the accessory
    Select a value Reset filter
    • + 2 pressure plates
      12
    • EMC version
      37
    • Han-Power® S
      1
    • Multiple
      6
    • Railway version
      12
    • Short version
      1
    • With O-ring
      19
    • With cutting seal
      7
    • With simple seal
      7
    • With slotted seal
      2
    • With strain relief
      8
    • for cable to cable housing
      8
    • for hoods
      13
    • for surface mounted housings
      2
  • Clamping range
    Select a value Reset filter
    • 10 ... 12 mm
      2
    • 10 ... 14 mm
      4
    • 10.5 ... 14 mm
      4
    • 11 ... 13 mm
      2
    • 11 ... 14.5 mm
      1
    • 11.5 ... 15.5 mm
      6
    • 12 ... 20 mm
      1
    • 13 ... 16 mm
      2
    • 13 ... 18 mm
      5
    • 13 ... 20 mm
      3
    • 13 ... 21 mm
      4
    • 13 ... 25 mm
      1
    • 14 ... 17 mm
      3
    • 14 ... 18 mm
      5
    • 14.5 ... 18 mm
      1
    • 16 ... 18 mm
      2
    • 16 ... 20.5 mm
      1
    • 16 ... 25 mm
      1
    • 16 ... 28 mm
      4
    • 17 ... 20.5 mm
      3
    • 17 ... 21 mm
      1
    • 17 ... 22.5 mm
      1
    • 17 ... 28 mm
      3
    • 18 ... 25 mm
      3
    • 19 ... 28 mm
      1
    • 2 ... 5 mm
      1
    • 2 ... 6 mm
      1
    • 20 ... 25 mm
      3
    • 20 ... 26 mm
      3
    • 20 ... 32 mm
      1
    • 20.5 ... 25 mm
      1
    • 21 ... 26.5 mm
      1
    • 21 ... 32 mm
      1
    • 21 ... 35 mm
      2
    • 22 ... 32 mm
      4
    • 23 ... 34 mm
      2
    • 24 ... 28 mm
      2
    • 26.5 ... 32 mm
      1
    • 27 ... 32 mm
      1
    • 29 ... 34 mm
      1
    • 29 ... 40 mm
      1
    • 3 ... 6.5 mm
      1
    • 32 ... 36 mm
      1
    • 32 ... 38 mm
      1
    • 32 ... 42 mm
      1
    • 4 ... 6.5 mm
      2
    • 4 ... 8 mm
      1
    • 5 ... 10 mm
      1
    • 5 ... 12 mm
      1
    • 5 ... 8 mm
      2
    • 5 ... 9 mm
      4
    • 6 ... 12 mm
      5
    • 6 ... 13 mm
      2
    • 6.5 ... 12 mm
      2
    • 6.5 ... 13.5 mm
      2
    • 6.5 ... 16 mm
      2
    • 6.5 ... 8.5 mm
      1
    • 6.5 ... 9.5 mm
      10
    • 7 ... 10 mm
      1
    • 7 ... 10.5 mm
      5
    • 7 ... 12 mm
      1
    • 8 ... 10.5 mm
      1
    • 9 ... 13 mm
      8
    • 9 ... 14 mm
      1
    • 9 ... 16 mm
      4
    • 9 ... 17 mm
      3
    • 9 ... 18 mm
      1
    • 9 ... 20 mm
      2
221 products (of 221)
1/8
Compare
0
Sort by
Filters
0

Topics & Trends