Matching Products
Matching Products NEW
Varenummer: 33 10 602 0029 000
FO cable, 4G50 OM3, 5.5mm RAL1021 PUR
FO cable, 4G50 OM3, 5.5mm RAL1021 PUR

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
FO cable
Multimode
4x 50 / 125 µm OM3
PUR (polyurethane)
Notes
Compare
Varenummer: 33 10 602 0029 000
FO cable, 4G50 OM3, 5.5mm RAL1021 PUR
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
produkt detaljer
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable FO cable
  • Description of the cable Multimode
  • Printing on cable HARTING 33106020029000 4G50/125 OM3 PUR - FIBER OPTIC – GLASFASER – FIBRES OPTIQUES - WWW.HARTING.COM OC-0006818
Version
  • Core structure 4x 50 / 125 µm OM3
Technical characteristics
  • Limiting temperature
    -40 ... +85 °C
    -70 ... +85 °C storage/transport
  • Cable diameter 5.5 mm
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Yellow
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight ‌ 27 g/m
  • Country of origin USA
  • European customs tariff number 85447000
  • eCl@ss 27061803 Fiber optic cable
  • UNSPSC 24.0 26121607
Documentation
Product Declaration

Vis informasjon

Download Settings

Vis informasjon

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare