Matching Products
Matching Products NUEVO
Tools
1
Número de parte: 61 03 000 5068
Crimp flange for Hood 50P 6,5 - 7,5mm
Crimp flange for Hood  50P  6,5 - 7,5mm

La imagen se muestra con fines ilustrativos exclusivamente. Consulte la descripción del producto.

Properties Overview
Brida de ponchado
D-Sub 5
Diámetro interior: 6.5 mm
Diámetro exterior: ‌7.5 mm
Notes
Compare
Número de parte: 61 03 000 5068
Crimp flange for Hood 50P 6,5 - 7,5mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NUEVO
Tools
1
Detalles del producto
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Crimp flange
  • Description of the accessory D-Sub 5
Technical characteristics
  • Ambient temperature -20 ... +90 °C
  • Inner diameter 6.5 mm
  • Outer diameter ‌ 7.5 mm
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 6fb545c1-f438-46c2-b07a-8552e7e5a3d7
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 10
  • Net weight 6.47 g
  • Country of origin Hungary
  • European customs tariff number 85389099
  • GTIN 5713140157477
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400