Matching Products
Matching Products NEW
Osa number: 21 03 629 3514
M12 OVERMOLD A-COD M 5P Push Pull 180°
M12 OVERMOLD A-COD M 5P Push Pull 180°

Pilt on pelgalt näitlik. Vaadake tootekirjeldust.

Properties Overview
Cable connector
Angled, Overmoulded, 180° angled
Male
A-coding
Crimp termination
Liquid crystal polymer (LCP)
Contacts: 5
Rated current: ‌4 A
Zinc die-cast, Thermoplastic polyurethane (TPU)
Outer PushPull
Degree of protection: IP65 / IP67 mated condition
Notes
Compare
Osa number: 21 03 629 3514
M12 OVERMOLD A-COD M 5P Push Pull 180°
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
toote detailid
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Identification PushPull
  • Element Cable connector
  • Specification
    Angled
    Overmoulded
    180° angled
Version
  • Termination method Crimp termination
  • Gender Male
  • Shielding Shielded
  • Number of contacts 5
  • Coding A-coding
  • Locking type Outer PushPull
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage
    ‌ 48 V AC
    ‌ 60 V DC
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (hood/housing)
    Zinc die-cast
    Thermoplastic polyurethane (TPU)
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    IEC 61076-2-010
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140821804
  • eCl@ss 27440116 Circular connector (for field assembly)
  • UNSPSC 24.0 39121413
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare