Matching Products
Matching Products NEW
Part number: 97 00 000 2932
M12 L-cod 4-pol st/st f/m PUR 5.0m
M12 L-cod 4-pol st/st f/m PUR 5.0m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Osazené kabely
Předosazené na obou stranách
Měděný kabel (kruhový)
Délka kabelu: 5 m
Notes
Compare
Part number: 97 00 000 2932
M12 L-cod 4-pol st/st f/m PUR 5.0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
  • Part list details
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 L-coding
    Female Straight
    Overmoulded
  • Connector 2
    M12 L-coding
    Male Straight
    Overmoulded
  • Type of cable Copper cable (round)
Version
  • Cable length 5 m
  • Number of cores 4
  • Core structure 4× 1,5 mm²
  • Termination method Krimpování
  • Shielding Bez stínění
  • Number of contacts 4
  • Coding L-kódování
  • Locking type Šroubové zajišťování
Technical characteristics
  • Conductor cross-section (mm²) 1,5 mm²
  • Conductor cross-section (AWG) AWG 16
  • Rated current ‌ 12 A
  • Rated voltage
    ‌ 50 V AC
    ‌ 63 V DC
  • Rated impulse voltage 1,5 kV
  • Pollution degree 3
  • Overvoltage category III
  • Contact resistance ≤ 0,3 mΩ
  • Tightening torque ‌0,6 Nm
  • Limiting temperature -25 ... +80 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 V zapojeném stavu
Material properties
  • Material (cable) PUR (polyuretan)
  • Colour (cable) Černá
  • RoHS V souladu s předpisy
  • ELV status V souladu s předpisy
  • China RoHS e
  • REACH Annex XVII substances Neobsahuje
  • REACH ANNEX XIV substances Neobsahuje
  • REACH SVHC substances Neobsahuje
  • California Proposition 65 substances Ano
  • California Proposition 65 substances Nikl
Specifications and approvals
  • Specifications
    IEC 61076-2-111
    UL 1581
  • UL / CSA UL připravujeme
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 512 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC001855
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare