Matching Products
Matching Products NOVO
Part Number: 21 40 202 0882 010
M12 A-cod 8-pol st/st m/m PUR PP 1.0m
M12 A-cod 8-pol st/st m/m PUR PP 1.0m

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Conjuntos de cabos
Pré-montado em ambos os lados
Cabo de cobre (redondo)
Comprimento do cabo: 1 m
Notes
Compare
Part Number: 21 40 202 0882 010
M12 A-cod 8-pol st/st m/m PUR PP 1.0m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Detalhes do produto
Part List
  • Part list details
    Type of cable
    Connector 1
    Conector 2
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Straight
  • Connector 2
    M12 A-coding
    Male Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 1 m
  • Number of cores 8
  • Core structure 8x 0.25 mm²
  • Shielding Shielded
  • Number of contacts 8
  • Coding A-coding
  • Locking type PushPull
Technical characteristics
  • Rated voltage
    ‌ 30 V AC
    ‌ 30 V DC
  • Limiting temperature
    -50 ... +80 °C moved
    -30 ... +80 °C unmoved
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Cable diameter 5.3 mm ± 0.2 mm
  • Minimum bending radius
    5x Cable diameter (singular bending)
    10x Cable diameter (repeated bending)
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) schwarz
  • RoHS konform mit Ausnahme
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status konform mit Ausnahme
  • China RoHS 50
  • REACH Annex XVII substances nicht enthalten
  • REACH ANNEX XIV substances nicht enthalten
  • REACH SVHC substances ja
  • REACH SVHC substances Blei
  • ECHA SCIP number 567c8b78-5fa0-43aa-a4c0-beb9d99b7769
  • California Proposition 65 substances ja
  • California Proposition 65 substances
    Blei
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 103 g
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140491328
  • eCl@ss 27060311 Assembled sensor actuator-line
  • UNSPSC 24.0 26121604
Documentation
Data Sheet

Mostrar informação

Download Settings

Mostrar informação

Type Sheet

Mostrar informação

Download Settings

Mostrar informação

Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Engineering Data
3D CAD Data

Mostrar informação

Download Settings

Mostrar informação

Further Documents
Asset Administration Shell

Mostrar informação

Download Settings

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare