Matching Products
Matching Products NEW
Device side / Panel feed through
1
Part number: 21 35 010 2305 010
M12 A-cod 3-pol st/st m/f PUR 1m
M12 A-cod 3-pol st/st m/f PUR 1m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Notes
Compare
Part number: 21 35 010 2305 010
M12 A-cod 3-pol st/st m/f PUR 1m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
1
Product Details
Identificatie
  • Categorie System cabling
  • Serie Ronde connectoren M12
  • Element Kabelmodules
  • Specificatie Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Straight
  • Connector 2
    M12 A-coding
    Female Straight
  • Type kabel Copper cable (round)
Versie
  • Kabellengte 1 m
  • Aantal kernen 3
  • Kernstructuur 3x 0,34 mm²
  • Codering A-codering
Materiaaleigenschappen
  • Materiaal (kabel) PUR (polyurethaan)
  • Kleur (kabel) Geel
Commerciële data
  • Verpakkingsmaat 1
  • Nettogewicht 18,956 g
  • Land van herkomst Mexico
  • GTIN 5713140812109
  • eCl@ss 27.060.311,00
  • UNSPSC 24.0 26121604
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare