Matching Products
Matching Products NEW
Combinables
1
Varenummer: 09 11 000 7124
Han TC200 M-contact M8 screw protected
Han TC200 M-contact M8 screw protected

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Screw contact
M8, With protective insert
Rated current: ≤200 A
Male
Copper alloy
Silver plated
Conductor cross-section: 70 mm²
Notes
Compare
Varenummer: 09 11 000 7124
Han TC200 M-contact M8 screw protected
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
produkt detaljer
Identification
  • Category Contacts
  • Series TC 200
  • Type of contact Screw contact
  • Description of the contact M8 With protective insert
Version
  • Termination method Screw termination
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Conductor cross-section 70 mm²
  • Rated current ≤ 200 A
  • Contact resistance ≤ 0.3 mΩ
  • Tightening torque ‌10 Nm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 2
  • Net weight 72.6 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140936829
  • eCl@ss 27440204 Contact for industrial connectors
  • ETIM EC000796
  • UNSPSC 24.0 39121522
Documentation
Data Sheet

Vis informasjon

Download Settings

Vis informasjon

Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare