Matching Products
Matching Products NEW
Combinables
1
Accessories
4
Part number: 09 67 009 2208 104
D-Sub 9P Fe green coding 208 1.6-2.0mm
D-Sub 9P Fe green coding 208 1.6-2.0mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Kodningselement
til paneltykkelse 1,6 ... 2 mm
Størrelse: D-Sub 1
Hun
Kodningskombination: 8
Grøn
Notes
Compare
Part number: 09 67 009 2208 104
D-Sub 9P Fe green coding 208 1.6-2.0mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Accessories
4
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Coding element
  • Description of the accessory for panel thickness 1.6 ... 2 mm
  • Coding combination 8
Version
  • Gender Female
  • Size D-Sub 1
Material properties
  • Material
    Stainless steel
    Polybutylene terephthalate (PBT)
  • Colour (accessories) Green
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 20
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140230958
  • eCl@ss 27440203 Coding for industrial connectors
  • ETIM EC002311
  • UNSPSC 24.0 39121421
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare