Matching Products
Matching Products NEW
Artikelnummer: 00 00 873 100
Cable LI9Y 4 x 0,34mm² PUR
Cable LI9Y 4 x 0,34mm² PUR

De afbeelding is enkel ter illustratie. Gelieve de productbeschrijving te raadplegen.

Properties Overview
Koperkabel (rond)
Vlamvertragend
4x 0,34 mm²
PUR (polyurethaan)
Notes
Compare
Artikelnummer: 00 00 873 100
Cable LI9Y 4 x 0,34mm² PUR
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Productdetails
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Description of the cable Flame retardant
Version
  • Number of cores 4
  • Core structure 4x 0.34 mm²
  • Shielding Unshielded
Technical characteristics
  • Rated voltage 300 V
  • Limiting temperature
    -25 ... +80 °C moved
    -40 ... +80 °C unmoved
  • Cable diameter 4.2 mm ± 0.15 mm
  • Minimum bending radius
    10x Cable diameter (repeated bending)
    5x Cable diameter (singular bending)
  • Test voltage Ur.m.s. 3 kV
  • Conductor resistance @ 20 °C ≤57 Ω/km
Material properties
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 60332-2-2 Flame retardancy
    UL 758
    UL 1581
    UL 20549
Commercial data
  • Packaging size 5,000
  • Net weight 1 g
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140573673
  • eCl@ss 27061801 Data and communication cable (copper)
  • ETIM EC003249
  • UNSPSC 24.0 26121609
Documentation
Product Declaration

Informatie weergeven

Download Settings

Informatie weergeven

Engineering Data
3D CAD Data

Informatie weergeven

Download Settings

Informatie weergeven

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare