myHARTING Login
Configurators
产品
产品
工业用连接器 / Han
®
圆形连接器
板端连接器
工业以太网交换机
按钮开关
电动汽车充电设备
工具
定制化解决方案
电缆组件和散装电缆
myHARTING
下载/目录订购
下载/目录订购
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
维修服务
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
...
其他
电缆连接器和电缆组件
21 34 CON 96P4 PE
Part number: 21 34 CON 96P4 PE
7/8 4pole+PE male straight overm unshld
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Cable connector
Straight, Overmoulded
Male
Crimp termination
Thermoplastic polyurethane (TPU)
Contacts: 5
Brass Au over Ni
Rated current: 12 A
Screw locking
Degree of protection: IP68
Notes
Compare
Part number: 21 34 CON 96P4 PE
7/8 4pole+PE male straight overm unshld
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Product Details
标识
类别
连接器
系列
圆形连接器 7/8ʺ
原件
电缆连接器
规格
直式
一体成型
版本
接线方式
压接针
公母类型
公头
针数
5
电源针数
4
特殊插针数
1x 接地针
特殊插针规格
接地针
锁定类型
螺钉锁扣
技术参数
额定电流
12 A
额定电流
@ 40 °C
额定电压
300 V
额定脉沖电压
2.7 kV
污染等级
3
过电压类别
II
绝缘阻抗
>10
8
Ω
极限温度
-25 ... +85 °C
插拔次数
≥ 100
防护等级符合 IEC 60529
IP68
材料特性
材料(插芯)
热塑性聚氨酯 (TPU)
材料(插针)
黄铜
表面(插针)
镍表面镀金
材料(包覆成型)
热塑性聚氨酯 (TPU)
颜色(包覆成型)
黑色
商业数据
包装尺寸
1
GTIN
5713140812963
eCl@ss
27440116 圆形连接器(可现场终止)。
ETIM
EC002635
UNSPSC 24.0
39121413
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Close
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare