myHARTING Login
Configuradores
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / pedir catálogos
Descarregar o ePLAN de Dados de Produto
Descarregar dados de produto Zuken E3series
Canal do YouTube HARTING
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remover da lista de desejos
Matching Products
Matching Products
NOVO
Sem dados disponíveis
eShop
...
Miscellaneous
Cable connectors and cable assemblies
21 34 CAB 0098
Part Number: 21 34 CAB 0098
5x1,5mm² PUR black
Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.
Properties Overview
Cabos não confeccionados
Não montado
Cabo de cobre (redondo)
Livre de halógenos, Retardante de chama
Notes
Compare
Please do not use this product for new DesignIns anymore.
Please contact your local distribution partner.
Part Number: 21 34 CAB 0098
5x1,5mm² PUR black
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remover da lista de desejos
Distributors
E-Mail Inquiry
Matching Products
NOVO
Sem dados disponíveis
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Detalhes do produto
Identification
Category
System cabling
Element
Bulk cables
Specification
Not assembled
Type of cable
Copper cable (round)
Description of the cable
Halogen-free
Flame retardant
Printing on cable
Li9Y11Y 5x1,5mm²
Version
Number of cores
5
Core structure
5x 1.5 mm²
Shielding
Unshielded
Technical characteristics
Rated voltage
300 V
Limiting temperature
-25 ... +80 °C
Cable diameter
7.6 ... 8 mm
Minimum bending radius
6x Cable diameter
Drag chain compatible
Yes
Bending cycles
≥ 2.000.000 & traversing distance ≤ 100 m & speed ≤ 5 m/s & acceleration ≤ 10 m/s²
≥ 10.000.000 & traversing distance ≤ 20 m & speed ≤ 5 m/s & acceleration ≤ 10 m/s²
Test voltage U
r.m.s.
3 kV
Conductor resistance @ 20 °C
≤13 Ω/km
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Black
Commercial data
Packaging size
1
Net weight
112 g/m
GTIN
5713140813496
eCl@ss
27060327 Assembled power cable
ETIM
EC002587
UNSPSC 24.0
43211600
Downloads
Pacote de conectores
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Fechar
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare