配套產品
配套產品
Device side / Panel feed through
123
零件號: 09 48 858 5588 045
VB RJ45 LaR -VB RJ45 LaR FRNC green 4.5m
VB RJ45 LaR -VB RJ45 LaR FRNC green 4.5m

圖片僅作參考,請參閱產品說明。

屬性概述
電纜組裝
兩端預接
銅質電纜 (圓型)
1:1佈線, 阻燃, 無鹵素
電纜長度: 4.5 m
注解
比較
零件號: 09 48 858 5588 045
VB RJ45 LaR -VB RJ45 LaR FRNC green 4.5m
注解
比較
All functionalities, price and availability after sign in.
加到喜好清單
配套產品
Device side / Panel feed through
123
產品詳情
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Series RJ45
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING VarioBoot RJ45
    Preferred directions left/right
  • Connector 2
    HARTING VarioBoot RJ45
    Preferred directions left/right
  • Type of cable Copper cable (round)
  • Description of the cable
    Wiring 1:1
    Flame retardant
    Halogen-free
Version
  • Cable length 4.5 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
Technical characteristics
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature
    -20 ... +60 °C unmoved
    ‌0 ... +60 °C moved
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • Material (cable) FRNC (LSZH)
  • Colour (cable) Green
Specifications and approvals
  • Specifications
    ISO/IEC 11801
    IEC 61156-6
    IEC 60332-1 Flame retardancy
    IEC 60754-2 Halogen freeness
    IEC 60754-2 Non corrosive
    IEC 61034 Low smoke
Commercial data
  • Packaging size 1
  • Net weight 194.88 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140882270
  • eCl@ss 27060308 Patch cord copper (data cable)
  • UNSPSC 24.0 26121609
文檔
數據表

顯示資訊

下載設定

顯示資訊

類型表

顯示資訊

下載設定

顯示資訊

工程數據
3D CAD 數據

顯示資訊

下載設定

顯示資訊

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比較