Matching Products
Matching Products NEW
Device side / Panel feed through
7
Part number: 21 35 515 2564 043
M12 A-cod 5-pol st/st m/f PVC Dnet 4.3m
M12 A-cod 5-pol st/st m/f PVC Dnet 4.3m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 4.3 m
Notes
Compare
Part number: 21 35 515 2564 043
M12 A-cod 5-pol st/st m/f PVC Dnet 4.3m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
7
Product Details
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    M12 A-coding
    Male Straight
  • Connector 2
    M12 A-coding
    Female Straight
  • Type of cable Copper cable (round)
  • Features Colour coding: blue/white (AWG 24) and black/red (AWG 22)
Verze
  • Délka kabelu 4.3 m
  • Počet žil 5
  • Uspořádání vodičů
    1x 2x AWG 22/19
    1x 2x AWG 24/19
  • Stínění Fully shielded, 360° shielding contact
  • Kódování A-coding
Technical characteristics
  • Přenosová charakteristika DeviceNet
  • Průměr kabelu 6.9 mm ± 0.3 mm
  • Impedance ‌120 Ω
  • Conductor resistance @ 20 °C
    ≤85 Ω/km AWG 24
    ≤54 Ω/km AWG 22
    ≤9.75 Ω/km Shielding
Material properties
  • Material (shielding) Aluminium
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Obchodní údaje
  • Velikost balení 1
  • Hmotnost netto 256 g
  • Země původu Mexico
  • GTIN 5713140264878
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC002599
  • UNSPSC 24.0 26121604
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare