myHARTING Login
Konfigureerijad
Produkty
Produkty
Průmyslové konektory / Han
®
Kruhové konektory
Konektivita pro zařízení
Průmyslové ethernetové switche
Ovládací rozhraní
Nabíjecí zařízení pro elektromobily
Nástroje
Řešení na míru
Systémová kabeláž
myHARTING
Stáhnout / objednat katalog
Stáhnout / objednat katalog
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Servis switchů
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
Device side / Panel feed through
2
no data available
eShop
...
Miscellaneous
Customised solutions
21 35 020 0426 050
Osa number: 21 35 020 0426 050
M12 A-cod 4-pol st/- f/- TPE 5m
Pilt on pelgalt näitlik. Vaadake tootekirjeldust.
Properties Overview
Cable assemblies
Pre-assembled on one side
Copper cable (round)
Cable length: 5 m
Notes
Compare
Osa number: 21 35 020 0426 050
M12 A-cod 4-pol st/- f/- TPE 5m
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
Partea spre aparat / Trecere prin panou
2
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
toote detailid
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
M12 A-coding
Female Straight
Type of cable
Copper cable (round)
Version
Cable length
5 m
Number of cores
4
Core structure
4x AWG 22/19
Coding
A-coding
Material properties
Material (cable)
TPE
Colour (cable)
Yellow
Commercial data
Packaging size
1
Net weight
191.751 g
Country of origin
Mexico
GTIN
5713140565852
eCl@ss
27060311 Assembled sensor actuator-line
UNSPSC 24.0
26121604
Downloads
Download Package
Documentation
Data Sheet
Näita teavet
Peida teave
Download Settings
PDF (Portuguese_PT)
PDF (Tšehhi)
PDF (Taani)
PDF (Spanish_MX)
PDF (Saksa)
PDF (Inglise)
PDF (Hispaania)
PDF (Ungari)
PDF (Jaapani)
PDF (Itaalia)
PDF (Prantsuse)
PDF (Korea)
PDF (Hollandi)
PDF (Poola)
PDF (Rumeenia)
PDF (Vene)
PDF (Rootsi)
PDF (Türgi)
PDF (Hiina)
PDF (Hiina (trad.))
Laadi alla
Näita teavet
Peida teave
The data sheet in PDF format describes the general and technical properties of the product, lists the applied standards and approvals and serves as documentation.
Type Sheet
Näita teavet
Peida teave
Download Settings
PDF
CGM
DXF
Laadi alla
Näita teavet
Peida teave
The type sheet is a 2D figure of the product. It is available in file formats PDF, CMG and DXF.
Further Documents
Asset Administration Shell
Näita teavet
Peida teave
Download Settings
AAS
Laadi alla
Näita teavet
Peida teave
The AAS data is organised in a structured way according to an open standard from IDTA (
International Digital Twin Association
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Sulge
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare