Matching Products
Matching Products NEW
Osa number: 19 59 CON 0005
ICC20 C2C & Backshell str 13-17 mm
ICC20 C2C & Backshell str 13-17 mm

Pilt on pelgalt näitlik. Vaadake tootekirjeldust.

Properties Overview
Cable to cable housing, Backshell
With integrated cable gland, Straight
Size: 20
Bayonet locking
Top entry
Material (hood/housing): Zinc die-cast
Nickel plated
Material (seal): EPDM, TPE
Degree of protection: IP67, IPX9
Notes
Compare
Load in configurator
Osa number: 19 59 CON 0005
ICC20 C2C & Backshell str 13-17 mm
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
toote detailid
Identification
  • Category Connectors
  • Series HARTING ICC
  • Type of hood/housing
    Cable to cable housing
    Backshell
  • Description of hood/housing
    With integrated cable gland
    Straight
Version
  • Size 20
  • Version Top entry
  • Locking type Bayonet locking
Technical characteristics
  • Tightening torque
    ‌12 Nm Cable gland
    ‌15 Nm Backshell
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529
    IP67
    IPX9
  • Clamping range 13 ... 17 mm
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Nickel plated
  • Material (seal)
    EPDM
    TPE
  • Colour (seal)
    Black
    Blue
Specifications and approvals
  • Specifications
    IEC 61984
    IEC 60664-1
  • Approvals CE
Commercial data
  • Packaging size 1
  • GTIN 5713140829381
  • eCl@ss 27440224 Shell for circular connectors
  • UNSPSC 24.0 39121405
Documentation
Data Sheet

Näita teavet

Download Settings

Näita teavet

Engineering Data
3D CAD Data

Näita teavet

Download Settings

Näita teavet

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare