配套产品
配套产品
Device side / Panel feed through
9
型号: 33 01 241 0600 027
FO CA LCdx-LCdx 2G50/125 OM3, 60.0m
FO CA LCdx-LCdx 2G50/125 OM3, 60.0m

图片仅供参考,请查阅产品说明。

属性概述
Cable assemblies
Pre-assembled on both sides
FO cable
Multimode
Cable length: 60 m
注释
比较
型号: 33 01 241 0600 027
FO CA LCdx-LCdx 2G50/125 OM3, 60.0m
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Lado do Dispositivo / Passagem através do painel
9
产品详情
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 LC duplex
  • Connector 2 LC duplex
  • Type of cable FO cable
  • Description of the cable Multimode
Version
  • Cable length 60 m
  • Number of fibres 2
  • Fiber type 2G50/125 OM3
Technical characteristics
  • Cable diameter 5.17 mm
Material properties
  • Colour (cable) Light blue
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol
  • ECHA SCIP number 8a5c37c3-d5dc-469f-b994-a066c654819f
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 349 g
  • Country of origin Latvia
  • European customs tariff number 85447000
  • GTIN 5713140149885
  • eCl@ss 27061003 Patch cable fiber-optic
  • UNSPSC 24.0 43223326
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较