myHARTING Login
Configurators
Produkter
Produkter
Industrikonnektorer/Han
®
Cirkulære konnektorer
Enhedstilslutning
Industrielle Ethernet-switche
Operatørgrænseflader
Opladningsudstyr til elektromobilitet
Værktøj
Skræddersyede løsninger
Kabelsamlinger og bulkkabler
myHARTING
Downloads / bestil katalog
Downloads / bestil katalog
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
HARTING YouTube Channel
Product Data Manager (only eng.)
Repairservice
Add to Wishlist
Remove from wishlist
Matching Products
Matching Products
NEW
no data available
eShop
...
Diverse
Kabelforbindelser og kabelsamlinger
59 01 015 0006 00
Part number: 59 01 015 0006 00
FLEX JZ 6 X 1.5mm2
Image is for illustration purposes only. Please refer to product description.
Properties Overview
Copper cable (round)
Oil resistant, Flame retardant
6x 1.5 mm²
PVC
Notes
Compare
Part number: 59 01 015 0006 00
FLEX JZ 6 X 1.5mm2
Notes
Compare
All functionalities, price and availability after
sign in
.
Add to Wishlist
Remove from wishlist
Distributors
E-Mail Inquiry
Matching Products
NEW
no data available
Overview
Product Details
Downloads
Knowledge
Distributors
Product Details
Downloads
Knowledge
Distributors
Product Details
Identification
Category
System cabling
Element
Bulk cables
Specification
Not assembled
Type of cable
Copper cable (round)
Description of the cable
Oil resistant
Flame retardant
Version
Number of cores
6
Core structure
6x 1.5 mm²
Shielding
Unshielded
Technical characteristics
Rated voltage
500 V
Limiting temperature
-40 ... +80 °C unmoved
-15 ... +80 °C moved
Cable diameter
9.2 mm
Minimum bending radius
4x Cable diameter (singular bending)
7.5x Cable diameter (repeated bending)
Test voltage U
r.m.s.
4 kV
Material properties
Material (cable)
PVC
Colour (cable)
Grey
Specifications and approvals
Specifications
EN 50525-2-51
VDE 0482-332-1-2
IEC 60332-1-2 Flame retardancy
Approvals
CE
Commercial data
Packaging size
1
Net weight
1 g
Country of origin
Germany
European customs tariff number
85444995
eCl@ss
27061801 Data and communication cable (copper)
UNSPSC 24.0
26121609
Downloads
Download Package
Knowledge
We care for your feedback.
How do you like our redesigned product page?
Like it
Dislike it
Thanks for your feedback!
In addition you can also tell us your impressions.
Tell us your impressions:
Close
Send impressions
Compare remaining products
0
products on compare list
Reset all
Show all
0
Compare