Matching Products
Matching Products NEW
Part number: 09 64 321 7800
25 way S Cup Male Ferrite Wout
25 way S Cup Male Ferrite  Wout

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Solder cup termination
Rated current: ‌3 A
Male
Size: D-Sub 3
Thermoplastic resin (PBT), Steel, tin plated
Ferrite-filter
Contacts: 25
Copper alloy
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 64 321 7800
25 way S Cup Male Ferrite Wout
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
  • Identification Filter
  • Element Connector
  • Description of the contact
    Stamped
    Straight
Version
  • Termination method Solder cup termination
  • Gender Male
  • Size D-Sub 3
  • Filter Ferrite-filter
  • Number of contacts 25
  • Locking type Fixing flange with feed through hole Ø 3.1 mm
Technical characteristics
  • Rated current ‌ 3 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 15 mΩ
  • Limiting temperature -55 ... +105 °C
  • Performance level 3
  • Mating cycles ≥ 50
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin (PBT)
    Steel, tin plated
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
  • Packaging size 50
  • Net weight 9.4 g
  • Country of origin Taiwan
  • European customs tariff number 85366990
  • GTIN 5713140075856