Matching Products
Matching Products NEW
Combinables
9
Accessories
1
Part number: 39 50 001 0009
Plug socket module Australia/China
Plug socket module Australia/China

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Socket
Australia, China
Screw termination
‌15 A
240 V AC
50, 60
Conductor cross-section: 4 mm²
Thermoplastic
Notes
Compare
Part number: 39 50 001 0009
Plug socket module Australia/China
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
9
Accessories
1
Product Details
Identification
  • Category Sockets
  • Series of hoods/housings Han-Port®
  • Element Socket
Version
  • Termination method Screw termination
  • Field of application
    Australia
    China
Termination data
  • Supply voltage 240 V AC
  • Nominal current ‌ 15 A
  • Nominal frequency
    ‌ 50 Hz
    ‌ 60 Hz
Technical characteristics
  • Conductor cross-section 4 mm²
  • Mounting depth 20 mm
Material properties
  • Material (hood/housing) Thermoplastic
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Net weight
    93.056 g
    85 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140154933
  • ETIM EC000450
  • eCl@ss 27144042 Plug socket
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han-Port®
Industrial Connectors Han®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare