Matching Products
Matching Products NEW
Combinables
3
Spare Part
2
Part number: 21 03 596 1516
PFT male rear L-coded 1.5mm² w/o FE
PFT male rear L-coded 1.5mm² w/o FE

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Panel feed through
With conductors, for rear mounting
‌30 cm
Notes
Compare
Part number: 21 03 596 1516
PFT male rear L-coded 1.5mm² w/o FE
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
3
Spare Part
2
Product Details
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Identification Power
  • Element Panel feed through
  • Specification
    With conductors
    for rear mounting
Version
  • Gender Male
  • Shielding Shielded
  • Number of contacts 4
  • Coding L-coding
  • Locking type Screw locking
Technical characteristics
  • Conductor cross-section 1.5 mm²
  • Conductor cross-section [AWG] AWG 16
  • Rated current ‌ 16 A
  • Rated voltage 63 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque 2 Nm Lock nut
  • Wrench size
    17
    18
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP65 / IP67 mated condition
  • Isolation group I (600 ≤ CTI)
  • Conductor length ‌ 30 cm
Material properties
  • Material (insert) Polyamide (PA)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni Mating side
  • Material (hood/housing) Zinc die-cast
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Specifications and approvals
  • Specifications IEC 61076-2-111
  • UL / CSA
    UL 2238 CYJV2.E302521
    CSA-C22.2 No. 182.3 CYJV8.E302521
  • PROFINET Yes
Commercial data
  • Packaging size 1
  • Net weight 5.714 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140227590
  • eCl@ss 27440103 Sensor-actuator connector chassis (sensor technology acturator)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare