Matching Products
Matching Products NEW
Combinables
25
Spare Part
2
System Cables
59
Part number: 21 03 371 1405
M12 PFT male 4-pole D-coded M16x1.5
M12 PFT male 4-pole D-coded M16x1.5

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Panel feed through
With conductors, for front mounting
‌50 cm
Notes
Compare
Part number: 21 03 371 1405
M12 PFT male 4-pole D-coded M16x1.5
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
25
Spare Part
2
System Cables
59
Product Details
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Element Panel feed through
  • Specification
    With conductors
    for front mounting
Version
  • Gender Male
  • Shielding Unshielded
  • Number of contacts 4
  • Coding D-coding
  • Locking type Screw locking
Technical characteristics
  • Conductor cross-section 0.5 mm²
  • Conductor cross-section AWG 20
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Overvoltage category III
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque 2 Nm Lock nut
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP67 mated condition
  • Isolation group I (600 ≤ CTI)
  • Thickness of the panel 1 ... ‌4 mm
  • Conductor length ‌ 50 cm
Material properties
  • Material (insert) Polyamide (PA)
  • Material (contacts) Brass
  • Surface (contacts) Au over Ni Mating side
  • Material (hood/housing) Zinc die-cast
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 61076-2-101
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 1
  • Net weight 28.6 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140138025
  • eCl@ss 27440103 Sensor-actuator connector chassis (sensor technology acturator)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare