Matching Products
Matching Products NEW
Combinables
38
Accessories
2
System Cables
130
Part number: 21 03 317 6405
M12 Cable Assembly A-cod st/- f/- 0,5m
M12 Cable Assembly A-cod st/- f/- 0,5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Panel feed through
With conductors, for front mounting
‌50 cm
Notes
Compare
Part number: 21 03 317 6405
M12 Cable Assembly A-cod st/- f/- 0,5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
38
Accessories
2
System Cables
130
Product Details
Identification
  • Category Connectors
  • Series Circular connectors M12
  • Element Panel feed through
  • Specification
    With conductors
    for front mounting
Version
  • Gender Female
  • Shielding Unshielded
  • Number of contacts 4
  • Coding A-coding
  • Locking type Screw locking
  • Details Without lock nut
Technical characteristics
  • Conductor cross-section 0.25 mm²
  • Conductor cross-section [AWG] AWG 24
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Overvoltage category III
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Tightening torque 2 Nm Lock nut
  • Limiting temperature -30 ... +80 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP67 mated condition
  • Isolation group I (600 ≤ CTI)
  • Conductor length ‌ 50 cm
Material properties
  • Material (insert) Polyamide (PA)
  • Material (contacts) Brass
  • Surface (contacts) Au over Ni Mating side
  • Material (hood/housing) Zinc die-cast
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 0d7d3693-d625-47ab-934a-d241bf72c86e
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications IEC 61076-2-101
  • UL / CSA
    UL 2238 CYJV2.E302521
    CSA-C22.2 No. 182.3 CYJV8.E302521
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 26 g
  • Country of origin Czechia
  • European customs tariff number 85444290
  • GTIN 5713140137622
  • eCl@ss 27440103 Sensor-actuator connector chassis (sensor technology acturator)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare