Matching Products
Matching Products NEW
Combinables
4
Tools
1
Accessories
3
Inserts
99
Frames
1
Part number: 19 44 003 0301
Han INOX 3A Bulkhead Mounted Housing
Han INOX 3A Bulkhead Mounted Housing

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bulkhead mounted housing
Straight
Size: 3 A
Single locking lever
Stainless steel
Material (hood/housing): Stainless steel
Uncoated
Unpainted
Notes
Compare
Load in configurator
Part number: 19 44 003 0301
Han INOX 3A Bulkhead Mounted Housing
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Tools
1
Accessories
3
Inserts
99
Frames
1
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings
    Han-INOX®
    Han® High Temp
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing Straight
Version
  • Size 3 A
  • Locking type Single locking lever
  • Field of application Hoods/housings for harsh environments
  • Pack contents With seal screw
Technical characteristics
  • Limiting temperature
    -40 ... +125 °C
    -40 ... +200 °C With Han® High Temp components
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP44
    IP65 With seal screw
    IP67 With seal screw
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Stainless steel
  • Surface (hood/housing) Uncoated
  • Colour (hood/housing) Unpainted
  • Material (locking) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Nickel
    Naphthalene
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight
    45.81 g
    44 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140131934
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® High Temp
Chapter Han® Hoods and Housings with metric thread
Ethernet Portfolio Guide
HARTING Ethernet Cabling
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare