Matching Products
Matching Products NEW
Accessories
1
Part number: 09 67 015 0348
D-Sub hood 15-pole top entry full metal
D-Sub hood 15-pole top entry full metal

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Shell housing
Cover can be screwed on
Size: D-Sub 2
Knurled screw Thread M3
Top entry
1x
Material (hood/housing): Metal
Notes
Compare
Part number: 09 67 015 0348
D-Sub hood 15-pole top entry full metal
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
1
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings D-Sub
  • Type of hood/housing Shell housing
  • Description of hood/housing Cover can be screwed on
Version
  • Size D-Sub 2
  • Version Top entry
  • Number of cable entries 1
  • Cable entry 1x
  • Cable fixing Cable grommet
  • Locking type Knurled screw Thread M3
  • 2 parts Yes
  • Separable Yes
  • Pack contents incl. grommet set halves
Technical characteristics
  • Tightening torque
    ‌0.4 Nm cover screw
    ‌0.4 Nm Locking screw
  • Ambient temperature -40 ... +120 °C
  • Cable diameter 4 ... 10.2 mm
Material properties
  • Material (hood/housing) Metal
  • Length 41.5 mm
  • Width 39.5 mm
  • Height 14.8 mm
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 10
  • Net weight 55.7 g
  • Country of origin Sweden
  • European customs tariff number 85389099
  • GTIN 5713140090248
  • ETIM EC001133
  • eCl@ss 27440213 D-Sub hood
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 05
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare