Matching Products
Matching Products NEW
Accessories
6
設備端 / 面板饋通
243
Part number: 09 48 686 8007 200
RJI SERCOS III Cable PUR Cat.5 4p 20m
RJI SERCOS III Cable PUR Cat.5 4p 20m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 20 m
Notes
Compare
Part number: 09 48 686 8007 200
RJI SERCOS III Cable PUR Cat.5 4p 20m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
6
設備端 / 面板饋通
243
Product Details
Part List
  • Part list details
    電纜類別
    連接器2
    連接器1
標識
  • 類別 系統佈線
  • 系列 RJ45
  • 原件 電纜組裝
  • 規格 兩端預接
  • 連接器1 HARTING DualBoot RJ45
  • 連接器2 HARTING DualBoot RJ45
  • 電纜類別 銅質電纜 (圓型)
版本
  • 電纜長度 20 m
  • 蕊數 4
  • 蕊結構 4x AWG 22/7
技術參數
  • 傳輸特性 Cat. 5 D 級:到100 MHz
  • 數據速率
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • 極限溫度
    -40 ... +70 °C 未移動
    -25 ... +60 °C 已移動
材料特性
  • 材料(電纜) PUR (聚氨酯)
  • 顏色(電纜) 紅色
  • RoHS 符合
  • ELV 狀態 符合
  • China RoHS e
  • REACH 附件XVII 物質 不包含
  • REACH 附件XIV 物質 不包含
  • REACH SVHC 物質 不包含
規格和認證
  • UL / CSA 未加工電纜 UL 評級 600 V
商業數據
  • 包裝尺寸 1
  • 淨重 1,312 g
  • 原產國 捷克
  • 歐洲海關關稅號 85444290
  • GTIN 5713140253360
  • eCl@ss 27060308 Patch cord copper (data cable)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare